IESNA:LM-63-2002
[TEST]P941980
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5D-740-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 70 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]55009
TILT=NONE
130 -1 1 37 11 1 1 1.5 1 0
1 1 364.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
5017.9 4986.5 4920.7 4863.5 4849.2 4855 4872.1 4903.6 4932.2 4940.7
4943.6 4986.5 5075.1 5220.9 5464 5807.1 6224.5 6727.7 7371.1 8137.3
9006.5 10070.2 11359.7 12826.5 14404.7 16100.3 17727.2 18484.8 17375.5 13426.9
7305.3 2061.5 631.9 374.6 214.4 88.6 0
5017.9 5000.8 4932.2 4875 4860.7 4863.5 4880.7 4912.1 4937.9 4946.4
4952.2 4997.9 5083.7 5238.1 5475.4 5821.4 6244.5 6750.6 7411.1 8177.4
9075.2 10170.2 11511.2 12946.5 14553.4 16291.8 17884.4 18570.6 17201.1 13126.7
6965.1 1932.8 611.9 343.1 200.1 80.1 0
5017.9 4995.1 4929.3 4869.2 4843.5 4846.4 4855 4872.1 4883.5 4895
4912.1 4960.7 5052.2 5198.1 5438.2 5755.6 6161.6 6642 7262.4 8020.1
8966.5 10150.2 11539.8 13083.8 14684.9 16383.3 17987.3 18822.2 17807.2 14178.9
8417.5 3105.1 829.2 411.7 243 94.4 0
5017.9 4983.6 4920.7 4855 4820.6 4812.1 4817.8 4820.6 4820.6 4840.7
4869.2 4923.6 5015.1 5158 5363.9 5667 6070.1 6561.9 7182.4 7937.2
8960.8 10184.5 11745.7 13504.1 15305.4 17072.4 18722.2 19654.3 19139.6 16457.7
11299.6 5466.8 1646.9 600.4 291.6 91.5 0
5017.9 4983.6 4923.6 4855 4812.1 4803.5 4809.2 4809.2 4809.2 4832.1
4883.5 4932.2 5009.4 5132.3 5318.1 5598.3 6004.4 6510.4 7133.7 7928.6
8977.9 10376.1 12180.3 14316.1 16512 18479.1 20066 21072.4 21192.5 19820.1
15805.8 9506.9 4037.2 1029.3 346 80.1 0
5017.9 4975 4915 4846.4 4800.6 4792.1 4800.6 4812.1 4812.1 4834.9
4889.3 4929.3 4989.3 5120.9 5318.1 5598.3 5992.9 6510.4 7145.2 7982.9
9078 10582 12600.6 15062.4 17561.3 19731.5 21321.2 22504.9 23231.1 22768
19734.3 13855.8 6636.2 2084.4 443.2 102.9 0
5017.9 4983.6 4920.7 4849.2 4803.5 4792.1 4797.8 4809.2 4809.2 4832.1
4883.5 4937.9 5015.1 5140.9 5335.3 5621.2 6021.5 6524.7 7153.8 7948.6
8998 10399 12211.7 14316.1 16489.1 18499.1 20157.5 21312.6 21467 19957.3
16168.9 9872.9 3880 1000.7 288.8 77.2 0
5017.9 4989.3 4929.3 4857.8 4812.1 4800.6 4809.2 4817.8 4826.4 4849.2
4886.4 4946.4 5043.7 5189.5 5398.2 5687 6095.9 6593.4 7213.8 7991.5
9020.8 10318.9 11888.6 13601.3 15354 17123.9 18802.2 19742.9 19099.6 16586.3
11622.7 5586.9 1666.9 626.2 297.4 91.5 0
5017.9 4997.9 4935 4866.4 4829.2 4823.5 4834.9 4857.8 4877.8 4897.8
4923.6 4975 5075.1 5232.4 5466.8 5789.9 6193.1 6682 7293.9 8034.4
8972.2 10135.9 11499.8 12989.4 14544.8 16226.1 17878.7 18710.7 17835.8 14833.6
9372.5 3682.7 1055.1 503.2 268.8 108.7 0
5017.9 5003.6 4937.9 4869.2 4837.8 4834.9 4855 4895 4929.3 4949.3
4969.3 5020.8 5115.1 5275.3 5521.2 5867.1 6290.3 6802.1 7431.1 8191.7
9072.3 10167.4 11428.3 12843.6 14347.6 16014.5 17601.3 18224.7 17046.7 13232.5
7251 2184.4 666.2 337.4 180.1 71.5 0
5017.9 5000.8 4937.9 4869.2 4837.8 4837.8 4857.8 4895 4932.2 4949.3
4966.5 5009.4 5106.6 5258.1 5501.1 5838.5 6258.8 6793.5 7425.4 8145.9
9012.3 10061.6 11316.8 12740.7 14176 15842.9 17464.1 18230.4 17235.4 13629.9
7722.7 2427.5 703.4 366 188.7 65.8 0
